NCS36000: Passive Infrared Detector Controller (PIR)

Description: The NCS36000 is a fully integrated mixed-signal CM...
  • The NCS36000 is a fully integrated mixed-signal CMOS device designed for low-cost passive infrared controlling applications. The device integrates two low-noise amplifiers and a LDO regulator to drive the sensor. The output of the amplifiers goes to a window comparator that uses internal voltage references from the regulator. The digital control circuit processes the output from the window comparator and provides the output to the OUT and LED pin.
  • Features
  • Integrated 2-stage amplifier - Reduces part count
  • Internal LDO to drive sensor - Improves noise performance
  • Internal oscillator with external RC - Allows timing control of device
  • Direct drive of LED and OUT - Device can drive LED or pin of external microcontroller
  • Single or dual pulse detection
  • Applications
  • Automatic lighting
  • Automation of doors
  • Motion triggered events
  • End Products
  • Residential and commercial lighting
  • Animal photography
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCS36000DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Passive Infrared Detector Controller (PIR)
  • Package Type: SOIC-14 NB
  • Package Case Outline: 751A
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:2,090
  • NCS36000DRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Passive Infrared Detector Controller (PIR)
  • Package Type: SOIC-14 NB
  • Package Case Outline: 751A
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Packages
    Applications
    Specifications
  • Rail to Rail:
  • Channels:
  • VS Min (V):
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.02  null 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA):
  • CMRR Typ (dB):
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SOIC-14 NB 
  • ON Semiconductor Full Web Site