NCS37010: Ground Fault Circuit Interrupter (GFCI) with Self Test and Lockout

Description: The NCS37010 is a fully UL943 compliant signal pro...
  • The NCS37010 is a fully UL943 compliant signal processor for GFCI applications with self test and lockout. The device integrates a flexible power supply (including both shunt and LDO regulators), differential fault, and grounded-neutral detection circuits. Proprietary impedance measurement and signal processing techniques are used to minimize the number of external components and improve performance. The device also includes a specialized DSP controller that offers best in class immunity to nuisance loads without the need for external analog filters. At power up the NCS37010 performs a self test at 60ms and removes the lockout if the test passes. This self test consists of a differential, ground-neutral and solenoid test.
  • Features
  • Full self test and electronic lockout - Fully compliant with UL self test requirements and minimal BOM impact
  • Self syncing internal oscillator adjusts to AC mains frequency to guarantee full resolution on 50 and 60 Hz distribution systems - Compatible with global power AC power systems
  • Randomized testing sequence to noise sensitivity and potential interactions on the AC mains - Robust design
  • High SCR drive current (up to 5 mA) - Compatible with high Igt SCRs for improved noise immunity
  • Applications
  • UL943 compliant GFCI products with self test
  • End Products
  • GFCI receptacles
  • GFCI circuit breakers
  • ALCI power cords
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS37010DBRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ground Fault Circuit Interrupter (GFCI) with Self Test and Lockout, 21579-004
  • Package Type: TSSOP-20
  • Package Case Outline: 948AD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCS37010MNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ground Fault Circuit Interrupter (GFCI) with Self Test and Lockout, 21579-003
  • Package Type: QFN-16
  • Package Case Outline: 485G
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 12 
  • IT Max (mA): 2.2 
  • VI Typ (V): 1.8 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: TSSOP-20  QFN-16 
  • ON Semiconductor Full Web Site