NCS5651: Power Line Communcation (PLC) Driver, 2 Amp

Description: The NCS5651 is a high efficiency, class A/B, low d...
  • The NCS5651 is a high efficiency, class A/B, low distortion power line driver. It is optimized to accept a signal from a power line carrier (PLC) modem. The device consists of two operational amplifiers (opamps). The output opamp is designed to drive up to 2 A peak into an isolation transformer or simple coil coupling to the mains. At an output current of 1.5 A, the output voltage is guaranteed to swing within 1 V or less of either rail giving the user improved SNR.
    In addition to the output amplifier, a small-signal opamp is provided which can be configured as a unity gain follower buffer or can provide the first stage of a 4-pole low pass filter.
    The NCS5651 offers a current limit, programmable with a single resistor, R-Limit, together with a current limit flag. The device provides two independant thermal flags with hysteresis : a thermal warning flag to let the user know the internal junction temperature has reached a user programmable thermal warning threshold and a thermal error flag that indicates the internal junction temperature has exceeded 150 °C.
    The NCS5651 has a power supply voltage range of 6-12 V. It can be shut down, leaving the outputs highly-impedant. The NCS5651 comes in a 20-lead QFN package (4x4x1 mm3) with an exposed thermal pad for enhanced thermal reliability.
  • Features
  • Rail-to-rail : drop of only +/-1 V with Iout = 1.5A
  • VBB supply voltage 6-12 V
  • Flexible 4th-order filtering
  • Current-limit set with one resistor
  • Diagnostic flags level shitfted to VCC to simplify interface with external MCU - thermal warning flag with flexible threshold setting - thermal error flag and hutdown - overcurrent flag
  • Enable/shutdown control
  • Extended junction temperature range : -40 °C to +125 °C
  • Small package : 20-pin 4x4x1 mm3 NQFP with exposed thermal pad
  • Optimized for operation in the Cenelec A to D frequency band
  • This is a Pb-free device
  • Applications
  • Smart and renewable energy controls
  • Solar panel control
  • Smart street lighting control
  • In-home display for split metering
  • Home and building automation
  • Transmission of alerts (fire, gas leak, water leak)
  • Electricity metering
  • Industrial control
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCS5651MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Line Communcation (PLC) Driver, 2 Amp
  • Package Type: QFN-20
  • Package Case Outline: 485E
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Specifications
  • Rail to Rail:
  • Channels:
  • VS Min (V):
  • VS Max (V): 12 
  • Iq Typ (mA): 0.021 
  • VOS Max (mV): 10 
  • GBW Typ (MHz): 60 
  • SR Typ (V/µs): 70 
  • IO Typ (mA): 1500 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 250 
  • Ibias Typ (pA): <1000 
  • CMRR Typ (dB): 85 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 125 
  • Package Type: QFN-20 
  • ON Semiconductor Full Web Site