NCT80: Hardware Monitor with I2C serial interface

Description: The NCT80 is a two-wire serially programmable hard...
  • The NCT80 is a two-wire serially programmable hardware monitor. It can monitor its on chip temperature via its local sensor, 7 analog inputs and measure the speed of two fans. Each of the measured values are compared with programmable limits and if any channel is outside the programmed limit an interrupt is generated via the INT output pin. It also has a chassis intrusion detection input pin which is latched on an intrusion event.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    NCT80DBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hardware Monitor with I2C serial interface
  • Package Type: TSSOP-24
  • Package Case Outline: 948H-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Sensor Type: Local 
  • Data Transmission Standard: I2C 
  • ICC Max (mA): 0.58 
  • VCC Min (V): 2.8 
  • VCC Max (V): 5.75 
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Temperature Error (°C): ±2 
  • Package Type: TSSOP-24 
  • ON Semiconductor Full Web Site