NCV1009: 2.5 V Voltage Reference

Description: The NCV1009 is a precision trimmed 2.5 V +/-5.0 mV...
  • The NCV1009 is a precision trimmed 2.5 V +/-5.0 mV shunt regulator diode. The low dynamic impedance and wide operating current range enhances its versatility. The tight reference tolerance is achieved by on-chip trimming which minimizes voltage tolerance and temperature drift. A third terminal allows the reference voltage to be adjusted +/-5.0% to calibrate out system errors. In many applications, the NCV1009Z can be used as a pin-to-pin replacement of the LT1009CZ and the LM136Z-2.5 with the external trim network eliminated.
  • Features
  • Extended Operating Temperature Range for Use in Automotive
  • 0.2% Initial Tolerance Max.
  • Directly Interchangeable with LT1009 and LM136 for Improved
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV1009DG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 2.5 V Voltage Reference
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV1009DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 2.5 V Voltage Reference
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV1009ZG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 2.5 V Voltage Reference
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • NCV1009DR2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: 2.5 V Voltage Reference
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV1009Z
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: 2.5 V Voltage Reference
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Packages
    Specifications
  • Type: Fixed 
  • V(BR) Typ (V): 2.5 
  • Tolerance (%): 0.2 
  • IQ Typ (mA):  
  • IR Min (mA): 0.4 
  • VF Max (V):  
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site