NCV1063: Automotive High-Voltage Switcher for low Power SMPS

Description: The NCP1063 integrates a fixed frequency current m...
  • The NCP1063 integrates a fixed frequency current mode controller with a 670 V MOSFET. Available in a SOIC-16 package, the NCP1063 offer a high level of integration, including soft−start, frequency−jittering, short−circuit protection, skip−cycle, adjustable peak current set point, ramp compensation, and a Dynamic Self−Supply (eliminating the need for an auxiliary winding).

    Unlike other monolithic solutions, the NCP1063 is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (60 or 100 kHz). When the output power demand diminishes, the IC automatically enters frequency foldback mode and provides excellent efficiency at light loads. When the power demand reduces further, it enters into a skip mode to reduce the standby consumption down to a no load condition.

    Protection features include: a timer to detect an overload or a short−circuit event, Overvoltage Protection with auto−recovery and AC input line voltage detection (A version).

    The ON proprietary integrated Over Power Protection (OPP) lets you harness the maximum delivered power without affecting your standby performance simply via external resistors.

    The NCV1060, NCV1063 family can be seamlessly used both in non-isolated and in isolated topologies.
  • Features
  • Built−in 670 V MOSFET with RDS(on) of 11.4 Ω - Up to 12W output SMPS design capability
  • Large Creepage Distance Between High−voltage Pins - Safer and more robust design even with SMD packages
  • Adjustable Peak Current up to 650 mA - Increased design scalibility
  • Direct Feedback connection for non-isolated converter - Simpler and lower cost Buck or Buck-Boost designs
  • Internal and Adjustable Over Power Protection (OPP) Circuit - Non dissipative proprietary technique to self protect the load
  • Auto-Recovery Output Short Circuit Protection with Timer-Based Detection - Provides more robust protection without worrying about the coupling of the aux winding
  • Frequency Jittering (including during frequency foldback mode) - Better EMI Signature Over the Entire Operating Range
  • Current−Mode Fixed Frequency Operation – 60 or 100 kHz - Ability to scale for efficiency or size
  • Frequency Foldback Operation - Improved efficiency at light load / Improved EMI over the entire load conditions
  • AE C qualfified - For any EV Battery powered low power design
  • Applications
  • EV Auxiliary Power Supply
  • End Products
  • On Board chargers
  • Traction Inverters
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV1063AD060R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Automotive High-Voltage Switcher for low Power SMPS, NCV1063 60kHz in SOIC16 (AEC Qual)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:4,486
  • NCV1063AD100R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Automotive High-Voltage Switcher for low Power SMPS, NCV1063 100kHz in SOIC16 (AEC Qual)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:2,000
  • Specifications
  • Control Mode: Current Mode 
  • fsw Typ (kHz): 60  100 
  • fJitter Typ (%): Yes 
  • Stand-by Mode: Yes 
  • RDS(ON) Typ (Ω): 11.4 
  • V(BR)DSS Max (V): 670 
  • IPeak (mA): 650 
  • HV Start-up Min (V): Yes 
  • DSS (mA):
  • UVLO:
  • Short Circuit Protection: Yes 
  • Over Power Compensation: Yes 
  • Brown-out: No 
  • Latch: No 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site