NCV1117: LDO Regulator, Fixed and Adjustable, 1 A

Description: The NCP1117 series are low dropout (LDO) positive ...
  • The NCP1117 series are low dropout (LDO) positive linear voltage regulators that are capable of providing an output current that is in excess of 1.0 A with a maximum dropout voltage of 1.2 V at 800 mA over temperature. This series contains eight fixed output voltages of 1.5 V, 1.8 V, 2.0 V, 2.5 V, 2.85 V, 3.3 V, 5.0 V, and 12 V that have no minimum load requirement to maintain regulation. Also included is an adjustable output version that can be programmed from 1.25 V to 18.8 V with two external resistors. On chip trimming adjusts the reference/output voltage to within +/- 1.0% accuracy. Internal protection features consist of output current limiting, safe operating area compensation, and thermal shutdown. The NCP1117 series can operate with up to 20 V input. Devices are available in SOT223 and DPAK packages.
  • Features
  • Output Current in Excess of 1.0 A
  • 1.2 V Maximum Dropout Voltage at 800 mA Over Temperature
  • Fixed Output Voltages of 1.5 V, 1.8 V, 2.0 V, 2.5 V, 2.85 V, 3.3 V, 5.0 V, and 12 V
  • Adjustable Output Voltage Option
  • No Minimum Load Requirement for Fixed Voltage Output Devices
  • Reference/Output Voltage Trimmed to +/- 1.0%
  • Current Limit, Safe Operating and Thermal Shutdown Protection
  • Operation to 20 V Input
  • Pb-Free Packages are Available
  • Applications
  • Consumer and Industrial Equipment Point of Regulation
  • Active SCSI Termination for 2.85 V Version
  • Switching Power Supply Post Regulation
  • Hard Drive Controllers
  • Battery Chargers
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV1117DT12RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 12.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV1117DT15RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 1.5 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCV1117DT18RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 1.8 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV1117DT18T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 1.8 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCV1117DT20RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 2.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV1117DT25RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 2.5 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCV1117DT33T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 3.3 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV1117DT33T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 3.3 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:In Stock
  • PandS:>1K
  • NCV1117DT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV1117DTARKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: Adj
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • NCV1117ST12T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 12 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • NCV1117ST15T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 1.5 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:4,000
  • PandS:>1K
  • NCV1117ST18T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 1.8 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • PandS:>1K
  • NCV1117ST20T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 2.0 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:16,000
  • PandS:>1K
  • NCV1117ST25T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 2.5 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCV1117ST33T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 3.3 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • PandS:<100
  • NCV1117ST50T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: 5.0 V
  • Package Type: SOT-223-4 / TO-261-4D
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • PandS:>10K
  • NCV1117STAT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Fixed and Adjustable, 1 A, Vout: Adj
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<100
  • PandS:>10K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 12  1.5  1.8  2.5  3.3  Adjustable 
  • IO Typ (A):
  • VI Min (V): 2.4 
  • VI Max (V): 20 
  • VDO Typ (V): 1.07 
  • Iq Typ (mA): 3.6  4.2  4.5  5.2 
  • PSRR (dB): 54  72  70  68  64  61  73 
  • Noise (µVrms): 360  45  54  60  75  99  150 
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-3  SOT-223-4 / TO-261-4  SOT-223-4 / TO-261-4D 
  • ON Semiconductor Full Web Site