NCV1124: Comparator, Dual, Variable-Reluctance Sensor Interface

Description: The NCV1124 is a monolithic integrated circuit des...
  • The NCV1124 is a monolithic integrated circuit designed primarily to condition signals from sensors used to monitor rotating parts. THe NCV1124 is a dual channel device. Each of the two identical channels interfaces with a variable-reluctance sensor, and continuously compares the sensor output signal to a user-programmable internal reference. An alternating input signal of appropriate amplitude at IN1 or IN2 will result in a rectangular waveform at the corresponding OUT terminal, suitable for interface to either standard microprocessors or standard logic families.
  • Features
  • Two Independent Channels
  • Internal Hysteresis
  • Built - In Diagnostic Mode
  • Applications
  • Crankshaft / Camshaft Position Sensor
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV1124DG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Dual, Variable-Reluctance Sensor Interface
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV1124DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Dual, Variable-Reluctance Sensor Interface
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • PandS:>10K
  • Packages
    Applications
    Specifications
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • IO Typ (mA):  
  • ICC Typ (mA):  
  • tres Typ (ns):  
  • VIO Max (mV):  
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site