NCV1413: Darlington Transistor Array, High Voltage, High Current

Description: The seven NPN Darlington connected transistors in ...
  • The seven NPN Darlington connected transistors in these arrays are well suited for driving lamps, relays, or printer hammers in a variety of industrial and consumer applications. Their high breakdown voltage and internal suppression diodes insure freedom from problems associated with inductive loads. Peak inrush currents to 500 mA permit them to drive incandescent lamps.

    The MC1413, B with a 2.7 kΩ series input resistor is well suited for systems utilizing a 5.0 V TTL or CMOS Logic.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV1413BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Darlington Transistor Array, High Voltage, High Current
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>10K
  • NCV1413BDR2
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Darlington Transistor Array, High Voltage, High Current
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Number of Drivers:
  • VCC Max (V): 50 
  • V(BR)GSS Max (V): 30 
  • V(BR)DSS Max (V): 50 
  • ID Max (A): 0.5 
  • rDS(on) Max (Ω): 4.6 
  • Tj Max (°C): 150 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site