NCV2901: Comparator, Quad, Single Supply

Description: This comparator is designed for use in level detec...
  • This comparator is designed for use in level detection, low-level sensing and memory applications in consumer automotive and industrial electronic applications.
  • Features
  • Single or Split Supply Operation
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: +/- 5.0 nA (Typ)
  • Input Common Mode Voltage Range to Gnd
  • Low Output Saturation Voltage: 130 mV (Typ) @ 4.0 mA
  • TTL and CMOS Compatible
  • ESD Clamps on the Inputs Increase Reliability without Affecting Device Operation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV2901CTR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Quad, Single Supply, 3-36V Quad Comparator - Bare die
  • Package Type: Bare Die
  • Package Case Outline: 
  • MSL: NA
  • Container Type: DSFTP
  • Container Qty: 1
  • NCV2901DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Quad, Single Supply
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Mouser:>10K
  • NCV2901DTBR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Quad, Single Supply
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 16 
  • ICC Typ (mA):
  • tres Typ (ns): 1300 
  • VIO Max (mV):
  • TA Min (°C): -40 
  • TA Max (°C): 150  125 
  • Package Type: Bare Die  SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site