NCV302: Voltage Detector Series with Programmable Delay - Auto Rated

Description: The NCP/NCV302 and NCP/NCV303 series are second ge...
  • The NCP/NCV302 and NCP/NCV303 series are second generation ultra-low current voltage detectors that contain a programmable time delay generator. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

    Each series features a highly accurate under voltage detector with hysteresis and an externally programmable time delay generator. This combination of features prevents erratic system reset operation.The NCP/NCV302 series consists of complementary output devices that are available with either an active high or active low reset. The NCP/NCV303 series has an open drain N-channel output with an active low reset output.
  • Features
  • NCV Version for Automotive - AEC-Q100 Qualified
  • Quiescent Current of 0.5 uA Typical
  • High Accuracy Under Voltage Threshold of 2.0%
  • Externally Programmable Time Delay Generator
  • Wide Operating Voltage Range of 0.8 V to 10 V
  • Complementary or Open Drain Output
  • Active Low or Active High Reset
  • Pb-Free Packages are Available
  • Applications
  • Microprocessor Reset Controller
  • Low Battery Detection
  • Power Fail Indicator
  • Battery Backup Detection
  • Battery Backup Detection
  • Body Electronic
  • Occupant Protection
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Powertrain
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV302LSN30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay - Auto Rated
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:51,000
  • PandS:>1K
  • Packages
    Specifications
  • Voltages Monitored:
  • VCC Max (V): 10 
  • V(TO) Typ (V):
  • IQ Typ (µA): 0.5 
  • Reset Active State: Low 
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site