NCV33164: Voltage Supervisor, Undervoltage Sensing Circuit, Micropower, with Open Collector Output, Qualified for 3.0 V Systems

Description: The MC34164 series are undervoltage sensing circui...
  • The MC34164 series are undervoltage sensing circuits specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is required. These devices offer the designer an economical solution for low voltage detection with a single external resistor. The MC34164 series features a bandgap reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, an open collector reset output capable of sinking in excess of 6.0 mA, and guaranteed operation down to 1.0 V input with extremely low standby current. These devices are packaged in 3-pin TO-226AA, 8-pin SO-8 and Micro-8 surface mount packages. The NCV device is packaged in SO-8.

    Applications include direct monitoring of the 3.0 or 5.0 V MPU/logic power supply used in appliance, automotive, consumer, and industrial equipment.
  • Features
  • Temperature Compensated Reference
  • Monitors 3.0 V (MC34164-3) or 5.0 V (MC34164-5) Power Supplies
  • Precise Comparator Thresholds Guaranteed Over Temperature
  • Comparator Hysteresis Prevents Erratic Reset
  • Reset Output Capable of Sinking in Excess of 6.0 mA
  • Internal Clamp Diode for Discharging Delay Capacitor
  • Guaranteed Reset Operation With 1.0 V Input
  • Extremely Low Standby Current: As Low as 9.0 µA
  • Economical TO-226AA, SO-8 and Micro-8 Surface Mount Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV33164D-3R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, Undervoltage Sensing Circuit, Micropower, with Open Collector Output, Qualified for 3.0 V Systems, 2.65 V, Active Low
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV33164D-5R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, Undervoltage Sensing Circuit, Micropower, with Open Collector Output, Qualified for 3.0 V Systems, 4.27 V, Active Low
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV33164D-3R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Voltage Supervisor, Undervoltage Sensing Circuit, Micropower, with Open Collector Output, Qualified for 3.0 V Systems, 2.65 V, Active Low
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV33164D-5R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Voltage Supervisor, Undervoltage Sensing Circuit, Micropower, with Open Collector Output, Qualified for 3.0 V Systems, 4.27 V, Active Low
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Voltages Monitored:
  • VCC Max (V): 10 
  • V(TO) Typ (V): 2.71  4.33 
  • IQ Typ (µA): 24  32 
  • Reset Active State: Low 
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site