NCV33269: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA

Description: The MC33269 series are low dropout (LDO), medium c...
  • The MC33269 series are low dropout (LDO), medium current, fixed and adjustable, positive linear voltage regulators specifically designed for use in low input voltage applications. These LDOs offer the circuit designer an economical solution for precision voltage regulation, while keeping power losses to a minimum.
  • Features
  • 3.3 V, 5.0 V, 12 V and Adjustable Versions
    2.85 V version available as MC34268.
  • Space Saving DPAK, SOP-8 and SOT-223 Power Packages
  • 1.0 V Dropout
  • Output Current in Excess of 800 mA
  • Thermal Protection
  • Short Circuit Protection
  • Output Trimmed to 1.0% Tolerance
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV33269DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:15,000
  • NCV33269DT-5.0G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,325
  • NCV33269DTRK-12G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 12 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV33269DTRK3.3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 3.3 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCV33269DTRK5.0G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:40,000
  • NCV33269DTRKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: Adj
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable  12  3.3 
  • IO Typ (A): 0.8 
  • VI Min (V): 2.5 
  • VI Max (V): 20 
  • VDO Typ (V): 1.1 
  • Iq Typ (mA): 5.5 
  • PSRR (dB): 55 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  DPAK-3 
  • ON Semiconductor Full Web Site