NCV33275: Linear Voltage Regulator, LDO, 300 mA

Description: The MC33275 series are micropower low dropout (LDO...
  • The MC33275 series are micropower low dropout (LDO) linear voltage regulators available in a wide variety of output voltages as well as packages, DPAK, SOT-223, and SOP-8 surface mount packages. These devices feature a very low quiescent current and are capable of supplying output currents up to 300 mA. Internal current and thermal limiting protection are provided by the presence of a short circuit at the output and an internal thermal shutdown circuit.

    The MC33275 is available as a MC33375 which includes an On/Off control.

    Due to the low input-to-output voltage differential and bias current specifications, these devices are ideally suited for battery powered computer, consumer, and industrial equipment where an extension of useful battery life is desirable.
  • Features
  • Low Quiescent Current (125 mA)
  • Low Input-to-Output Voltage Differential of 25 mV at IO = 10mA, and 260 mV at IO = 300 mA
  • Extremely Tight Line and Load Regulation
  • Stable with Output Capacitance of only 0.33 mF for 2.5 V Output Voltage
  • Internal Current and Thermal Limiting
  • Applications
  • Battery Powered Consumer Products
  • HandHeld Instruments
  • Camcorders and Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV33275ST3.3T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 300 mA, Vout: 3.3 V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:8,000
  • NCV33275ST5.0T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 300 mA, Vout: 5.0 V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:8,000
  • PandS:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.3 
  • VI Min (V): 3.4 
  • VI Max (V): 13 
  • VDO Typ (V): 0.26 
  • Iq Typ (mA): 0.125 
  • PSRR (dB): 75 
  • Noise (µVrms): 46 
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site