NCV4263-2C: 200 mA LDO Regulator with Enable, Reset & Watchdog

Description: The NCV4263−2C is a 200 mA LDO regulator with inte...
  • The NCV4263−2C is a 200 mA LDO regulator with integrated reset watchdog functions dedicated for microprocessor applications. Its robustness allows NCV4263−2C to be used in severe automotive environments. The Enable function can be used for decrease of quiescent current down to max 10 A. The NCV4263−2C contains protection functions as current limit, thermal shutdown and reverse output current protection. The regulator provides also Watchdog, Reset function with adjustable Threshold and adjustable Power−on Reset Delay Time.
  • Features
  • Enable Function - Meets max module ignition OFF quiescent current 10 µA
  • Direct replacement for TLE4263 GM - No Layout redesign
  • Reset with Adjustable Threshold Adjustable Power-on Delay Time Watchdog Function - Able to power newest µpro, more design flexibility
  • Applications
  • Body Control Module
  • Instruments and Cluster
  • Occupant Protection and Comfort
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4263-2CD250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200 mA LDO Regulator with Enable, Reset & Watchdog
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV4263-2CPD50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200 mA LDO Regulator with Enable, Reset & Watchdog
  • Package Type: SOIC-8 EP
  • Package Case Outline: 751AC
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.15 
  • VI Min (V): -42 
  • VI Max (V): 45 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 0.275 
  • PSRR (dB): 80 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOIC-14  SOIC-8 EP 
  • ON Semiconductor Full Web Site