NCV4264: Linear Voltage Regulator, LDO, 100 mA

Description: The NCV4264 is a wide input range, precision fixed...
  • The NCV4264 is a wide input range, precision fixed output, low dropout integrated voltage regulator, with a full load current rating of 100 mA. The output voltage is accurate within ±2.0%, and maximum dropout voltage is 500 mV at 100 mA load current.
    It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.
  • Features
  • 5.0 V and 3.3 V Fixed Output Voltage and 2.0% Output Voltage Accuracy - Tight regulation limits
  • Very Low Dropout - Can operate during cranking at low input voltage.
  • Protection:
    -42 V Reverse Voltage Protection
    Short Circuit Protection
    Thermal Overload Protection - No external components required to enable protections required within any automotive applications.
  • AEC-Q100 Qualified - Meet automotive qualification standard
  • Applications
  • Body and Chassis
  • Powertrain
  • Engine Control Module
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV4264D50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 100 mA, 5 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:10,000
  • NCV4264ST33T3G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 100 mA, 3.3 V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • NCV4264ST50T3G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 100 mA, 5.0 V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.1 
  • VI Min (V): -42 
  • VI Max (V): 45 
  • VDO Typ (V): 0.275 
  • Iq Typ (mA): 0.1 
  • PSRR (dB): 67 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site