NCV4264-2C: Linear Voltage Regulator, LDO, Low Iq, 100 mA

Description: The NCV4264−2C is a low quiescent current consumpt...
  • The NCV4264−2C is a low quiescent current consumption LDO regulator. Its output stage supplies 100 mA with +/-2.0 % output voltage accuracy. Maximum dropout voltage is 500 mV at 100 mA load current. It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.
  • Features
  • Maximum 60 µA Quiescent Current with 100 µA Load - Save battery life when in standby mode.
  • Very Low Dropout 500 mV (max) at 100 mA Load Current - Can operate during cranking at low input voltage.
  • Fault Protections:
    -42 V Reverse Voltage Protection
    Short Circuit/Overcurrent Protection
    Thermal Overload Protection - No external components required to enable protections required within any automotive applications.
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% Output Voltage Accuracy, Over Full Temperature Range
  • AEC-Q100 Qualified
  • Applications
  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4264-2CST33T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 100 mA , 3.3 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV4264-2CST50T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 100 mA , 5.0 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.1 
  • VI Min (V): -42 
  • VI Max (V): 45 
  • VDO Typ (V): 0.23  0.27 
  • Iq Typ (mA): 0.033 
  • PSRR (dB): 67 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site