NCV4266-2C: Linear Voltage Regulator, LDO, 150 mA, Low Iq, with Enable

Description: The NCV4266−2C is a 150 mA output current integrat...
  • The NCV4266−2C is a 150 mA output current integrated low dropout, low quiescent current regulator family designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with fixed voltage versions of 3.3 V and 5.0 V available in 2% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable function for control of the state of the output voltage. The NCV4266−2C is available in SOT−223 surface mount package. The output is stable over a wide output capacitance and ESR range. The NCV4266−2C has improved startup behavior during input voltage transients.
  • Features
  • 5.0 V, 3.3 V with ±2% Output Voltage Accuracy, Over Full Temperature Range, up to 150 mA - Tight regulation limits.
  • Low Quiescent Current 40 µA (typ.) at 100 µA Load - Save battery life.
  • Low Dropout 500 mV (max.) at 100 mA Load Current - Can operate during cranking at low input voltage.
  • Enable Input - Save battery life - quiescent current down to 1 µA max.
  • Protections:
    +45 V Peak Transient Voltage
    -42 V Reverse Voltage
    Short Circuit
    Thermal Overload - No external components required to enable protections required within any automotive applications.
  • AEC-Q100 Grade 1 Qualified and PPAP Capable
  • Applications
  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4266-2CST33T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, Low Iq, with Enable, 3.3 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • NCV4266-2CST50T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, Low Iq, with Enable, 5.0 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 4.5  5.5 
  • VI Max (V): 45 
  • VDO Typ (V):   0.23 
  • Iq Typ (mA): 0.04 
  • PSRR (dB): 68 
  • Noise (µVrms):  
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site