NCV4274C: 400 mA Low Dropout Voltage Regulator

Description: The NCV4274C is a precision micro-power voltage re...
  • The NCV4274C is a precision micro-power voltage regulator with an output current capability of 400 mA available in the DPAK package. The output voltage is accurate within ±2.0% with a maximum dropout voltage of 0.5 V with an input up to 40 V. Low quiescent current is a feature drawing only 130 µA with a 1 mA load. This part is ideal for automotive and all battery operated microprocessor equipment. The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.
  • Features
  • 3.3 V and 5.0 V, 2.0% Output Options - Tight regulation limits; design flexibility.
  • Very Low Dropout Voltage - Can operate during cranking at low input voltage.
  • Protections:
    +60 V Peak Transient Voltage
    -42V Reverse Voltage
    Short Circuit
    Thermal Overload - No external components required to enable protections required within any automotive applications.
  • AEC−Q100 Grade 1 Qualified and PPAP Capable - Meet automotive qualification standard.
  • Applications
  • Engine Control Unit, Powertrain
  • Body and Chassis
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4274CDS33R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400 mA Low Dropout Voltage Regulator, 3.3V
  • Package Type: D2PAK-3
  • Package Case Outline: 418AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:8,800
  • NCV4274CDS50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400 mA Low Dropout Voltage Regulator, 5.0V
  • Package Type: D2PAK-3
  • Package Case Outline: 418AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • NCV4274CDT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400 mA Low Dropout Voltage Regulator, 3.3V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCV4274CDT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400 mA Low Dropout Voltage Regulator, 5.0V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV4274CST33T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400 mA Low Dropout Voltage Regulator, 3.3V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • NCV4274CST50T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400 mA Low Dropout Voltage Regulator, 5.0V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.4 
  • VI Min (V): 4.5  5.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.125 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-3  DPAK-3  SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site