NCV4276C: Linear Voltage Regulator, Low-Dropout (LDO), 400 mA

Description: The NCV4276C is a 400 mA output current integrated...
  • The NCV4276C is a 400 mA output current integrated low-dropout (LDO) regulator family designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with 3.3 V, 5.0 V, and adjustable voltage versions available in 2% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and inhibit for control of the state of the output voltage. The NCV4276C family is available in DPAK and D2PAK surface mount packages. The output is stable over a wide output capacitance and ESR range. The NCV4276C has improved startup behavior during input voltage transients.
  • Features
  • 3.3 V, 5.0 V, and Adjustable Voltage Version (from 2.5 V to 20 V) ±2% Output Voltage - Our vast portfolio of automotive regulators allows you to select the one which fits your application.
  • 500 mV (max) Dropout Voltage (5.0 V Output) - Regulates during cranking.
  • Inhibit Input - Save battery life - quiescent current down to 10µA max.
  • AEC-Q100 Qualified - Meets automotive qualification requirements.
  • Fault Protections: - No external components required to enable protections required within any automotive applications.
  • +45 V Peak Transient Voltage
  • -42 V Reverse Voltage
  • Short Circuit
  • Thermal Overload
  • Output Current up to 400 mA
  • Applications
  • Body and Chassis
  • Engine Control Unit
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV4276CDS33R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low-Dropout (LDO), 400 mA, 3.3 V, 2 %
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NCV4276CDS50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low-Dropout (LDO), 400 mA, 5.0 V, 2%
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NCV4276CDSADJR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low-Dropout (LDO), 400 mA, Adjustable, 2%
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NCV4276CDT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low-Dropout (LDO), 400 mA, 3.3 V, 2 %
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • NCV4276CDT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low-Dropout (LDO), 400 mA, 5.0 V, 2%
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV4276CDTADJRKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low-Dropout (LDO), 400 mA, Adjustable, 2%
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3  Adjustable 
  • IO Typ (A): 0.4 
  • VI Min (V): -42 
  • VI Max (V): 45 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.095 
  • PSRR (dB): 70 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-5  DPAK-5 
  • ON Semiconductor Full Web Site