NCV4296-2C: Linear Voltage Regulator, LDO, 30 mA, with Inhibit

Description: The NCV4296−2C is a monolithic integrated low drop...
  • The NCV4296−2C is a monolithic integrated low dropout voltage regulator with an output current capability of 30 mA available in the TSOP–5 package. The output voltage is accurate within ±4.0% with a maximum dropout voltage of 250 mV with an input up to 45 V. Low quiescent current is a feature typically drawing only 160 µA with a 1 mA load. With Inhibit feature, the regulator can be turned off and the device consumes less than 5 µA of quiescent current. This part is ideal for automotive and all battery operated microprocessor equipment. The regulator is protected against reverse battery, short circuit and thermal overload conditions.
  • Features
  • Very Low Dropout 65 mV typ. (250 mV max.) at 20 mA Load Current - Operates at lower input voltage during cranking.
  • Inhibit Input - Save battery life - quiescent current down to 5 µA max.
  • Protections:
    60 V Transient Input Voltage
    Reverse Polarity and Reverse Bias Protection
    Current Limitation
    Thermal Shutdown - Suitable in harsh automotive environment.
  • 3.3 V, 5.0 V with ±4% Output Voltage Accuracy, Over Full Temperature Range, up to 30 mA
  • AEC-Q100 Grade 1 Qualified and PPAP Capable
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4296-2CSN33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 30 mA, with Inhibit, 3.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV4296-2CSN50T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 30 mA, with Inhibit, 5.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.03 
  • VI Min (V): 3.8  5.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.065 
  • Iq Typ (mA): 0.15 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site