NCV4299AD: Linear Voltage Regulator, LDO, 150 mA

Description: The NCV4299A is a 150 mA precision micropower volt...
  • The NCV4299A is a 150 mA precision micropower voltage regulator available with output voltages of 5.0 V or 3.3 V. It is available in an 14−lead SOIC (fused) and TSSOP-14 EPAD packages. The output voltage is accurate within ±2% with a maximum dropout voltage of 0.5 V at 100 mA for the 5.0 V version. The NCV4299A features low quiescent current of only 65 µA with a 100 µA load.

    The device features an adjustable reset output and an adjustable system monitor to provide shutdown early warning. The devices includes an inhibit function to turn the device off while consuming less than 1.0 µA of quiescent current.
  • Features
  • 5.0 V, 3.3 V +/-2%, 150 mA - Tight regulation limits
  • Low Current Consumption 65 µA (Typ) in the ON Mode
    Extremely Low Current Consumption 1.0 µA in the Off Mode - Save battery life
  • Early Warning Output Capability - Microprocessor power management feature, design flexibility
  • Adjustable Reset Threshold and Reset Output Low Down to VQ = 1.0 V - Microprocessor power management feature, design flexibility
  • Fault protection:
    60 V (Typ) peak Transient Voltage protection
    -40 V Reverse Input Voltage protection
    Short circuit protection
    Thermal overload protection - No external components required to enable protections required within any automotive applications
  • Applications
  • Body and Chassis
  • Powertrain, Engine Control Unit
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV4299AD233R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 3.3V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV4299AD250R2G
  • Status: Lifetime
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV4299APA50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: TSSOP-14 EP
  • Package Case Outline: 948AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.15 
  • VI Min (V): -40 
  • VI Max (V): 45 
  • VDO Typ (V): 0.22 
  • Iq Typ (mA): 0.065 
  • PSRR (dB): 66 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: TSSOP-14 EP 
  • ON Semiconductor Full Web Site