NCV4299C: 150 mA Low-Dropout Voltage Regulator

Description: The NCV4299C is a family of precision micropower v...
  • The NCV4299C is a family of precision micropower voltage regulators with an output current capability of 150 mA. It is available in 5.0 V or 3.3 V output voltage. The output voltage is accurate within ±2% with a maximum dropout voltage of 0.5 V at 100 mA. Low Quiescent current is a feature drawing only 80 µA with a 100 µA load. This part is ideal for any and all battery operated microprocessor equipment. The device features microprocessor interfaces including an adjustable reset output and adjustable system monitor to provide shutdown early warning. An inhibit function is available. With inhibit active, the regulator turns off and the device consumes less than 1.0 µA of quiescent current. The part can withstand load dump transients making it suitable for use in automotive environments.
  • Features
  • 5.0 V, 3.3 V +/-2%, 150 mA - Tight regulation limits
  • Low Current Consumption 80 µA (Typ) in the ON Mode
    Extremely Low Current Consumption 1.0 µA in the Off Mode - Save battery life
  • Early Warning Output Capability - Microprocessor power management feature, design flexibility
  • Adjustable Reset Threshold and Reset Output Low Down to VQ = 1.0 V - Microprocessor power management feature, design flexibility
  • Fault protection:
    60 V (Typ) peak Transient Voltage protection
    -40 V Reverse Input Voltage protection
    Short circuit protection
    Thermal overload protection - No external components required to enable protections required within any automotive applications
  • Applications
  • Body and Chassis
  • Powertrain, Engine Control Unit
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4299CD133R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 150 mA Low-Dropout Voltage Regulator, 3.3V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:20,000
  • NCV4299CD150R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 150 mA Low-Dropout Voltage Regulator, 5.0V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,500
  • NCV4299CD233R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 150 mA Low-Dropout Voltage Regulator, 3.3V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:17,500
  • NCV4299CD250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 150 mA Low-Dropout Voltage Regulator, 5.0V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): -40 
  • VI Max (V): 45 
  • VDO Typ (V): 0.26 
  • Iq Typ (mA): 0.08 
  • PSRR (dB): 66 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  SOIC-14 
  • ON Semiconductor Full Web Site