NCV47701: 5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit

Description: The NCV47701 is a 350 mA output current integrated...
  • The NCV47701 is a 350 mA output current integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with adjustable voltage versions available in 3% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable for control of the state of the output voltage. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.
  • Features
  • Enable Input - Save battery life - quiescent current down to 10µA max.
  • Adjustable Current Limit (from 10 mA to 350 mA)with 10% accuracy - Current sense feature provides diagnosis and system protection functionality.
  • AEC-Q100 Qualified - Meets automotive qualification requirements.
  • Adjustable Voltage Version (from 5 V to 20 V) 3% Output Voltage
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage
  • Applications
  • Audio and Infotainment System
  • Instrument Cluster
  • Navigation
  • Satellite Radio
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV47701DAJR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCV47701PDAJR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit
  • Package Type: SOIC-8 EP
  • Package Case Outline: 751AC
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>10K
  • Newark:<1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.35 
  • VI Min (V): -42 
  • VI Max (V): 40 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.15 
  • PSRR (dB): 70 
  • Noise (µVrms): 100 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOIC-8  SOIC-8 EP 
  • ON Semiconductor Full Web Site