NCV4949C: Linear Voltage Regulator, LDO, 100 mA, with Reset and Sense

Description: The NCV4949C is a monolithic integrated 5.0 V volt...
  • The NCV4949C is a monolithic integrated 5.0 V voltage regulator with a very low dropout and additional functions such as reset and an uncommitted voltage sense comparator. It is designed for supplying microcontroller/microprocessor controlled systems particularly in automotive applications. The NCV4949C has improved reset behavior for lower input and output voltage levels.
  • Features
  • Very Low Dropout Voltage Less Than 0.4V - Operates at lower input voltage during cranking.
  • Integrated Voltage Sense Comparator and Power On Reset - Decrease BOM cost and save space while managing microcontroller power management
  • Programmable Reset Pulse Delay With External Capacitor - Design flexibility
  • Integrated Protections:
    - Thermal Shutdown
    - Short Circuit
    Transient Input Voltage Up to 60V - Suitable in harsh automotive environment
  • 5.0V / 100mA High Precision Standby Output Voltage +/- 1% at 25C ambient temperature
  • Applications
  • Powertrain and Engine Control
  • Body and Chassis
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4949CDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 100 mA, with Reset and Sense
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,500
  • NCV4949CPDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 100 mA, with Reset and Sense
  • Package Type: SOIC-8 EP
  • Package Case Outline: 751AC
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.1 
  • VI Min (V): 5.5 
  • VI Max (V): 40 
  • VDO Typ (V): 0.22 
  • Iq Typ (mA): 0.12 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  SOIC-8 EP 
  • ON Semiconductor Full Web Site