NCV51411: Buck Converter, Low Voltage, 1.5 A, 260 kHz, with Synchronization Capabilities

Description: The NCV51411 is a 1.5A buck regulator IC operating...
  • The NCV51411 is a 1.5A buck regulator IC operating at a fixed-frequency of 260 kHz. The device uses V2 control architecture to provide unmatched transient response, optimum overall regulation and simple loop compensation. The NCV51411 accommodates input voltages from 4.5V to 40V and includes an input for synchronization to an external oscillator. NCV51411 is certified for Automotive applications, and is also available in commercial grade as CS51411.
  • Features
  • V2 Architecture - Provides Ultra-Fast Transient Response, Improved Regulation and Simplified Design
  • 2.0% Error Amp Reference Voltage Tolerance - Accurate Output Voltage
  • Switch Frequency Decrease of 4:1 in Short Circuit Conditions - Reduces Short Circuit Power Dissipation
  • BOOST pin provides additional drive voltage to the onchip NPN powertransistor - Allows Bootstrapped Operations to Maximize Efficiency
  • Sync Function - Parallel Supply Operation or Noise Minimization
  • Shutdown pin for sleep mode - Provides Power-Down Option (<85 µA Quiescent Current)
  • Thermal Shutdown - Protects the IC During High Temperature Operation
  • Soft-Start - Flexibility in System Design
  • NCV Prefix for Automotive and Other Applications - Provides the Required Site and Control Changes Required for Automotive Customers
  • Pin Compatible with LT1375 (SO-8 Version)
  • Pb-Free Packages are Available
  • Applications
  • Automotive Power Supplies
  • End Products
  • In-car Infotainment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV51411DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Buck Converter, Low Voltage, 1.5 A, 260 kHz, with Synchronization Capabilities
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • NCV51411MNR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Buck Converter, Low Voltage, 1.5 A, 260 kHz, with Synchronization Capabilities
  • Package Type: DFN-18
  • Package Case Outline: 505
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • NCV51411PWR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Buck Converter, Low Voltage, 1.5 A, 260 kHz, with Synchronization Capabilities
  • Package Type: SOIC-16W
  • Package Case Outline: 751R-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • NCV51411DR2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Buck Converter, Low Voltage, 1.5 A, 260 kHz, with Synchronization Capabilities
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV51411PWR2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Buck Converter, Low Voltage, 1.5 A, 260 kHz, with Synchronization Capabilities
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Topology: Step-Down 
  • Control Mode: V2 
  • VCC Min (V): 4.5 
  • VCC Max (V): 40 
  • VO Typ (V):
  • IO Typ (A): 1.5 
  • Efficiency (%): 80 
  • fSW Typ (kHz): 260 
  • Package Type: SOIC-8  DFN-18  SOIC-16W 
  • ON Semiconductor Full Web Site