NCV51460: Precision Voltage Reference, 20 mA Micropower

Description: The NCV51460 is a high performance, low power prec...
  • The NCV51460 is a high performance, low power precision voltage reference. It can supply output current up to 20 mA at a 3.3 V fixed output voltage. Excellent line and load regulation characteristics, very good PSRR, low Output Noise and low Quiescent Current makes the NCV51460 ideal for precision regulator applications.

    The device is designed to be stable without an output capacitor. This feature makes the device ideal for space constrained applications. An optional output capacitor may be added to improve the load transient response.

    Protective features include Short Circuit and Reverse Input Voltage Protection. In the case of reverse input voltage connection the reference will not conduct any current protecting the device from damage.

    The NCP51460 is packaged in a 3-lead surface mount SOT-23 package.
  • Features
  • Operating Input Voltage VIN 4.2 V to 28 V - Wide Input Voltage range allows operation from a variety of different voltage sources
  • Output Current Capability of 0 to 20 mA - Can be used in Precision Voltage Regulator applications
  • Output Voltage Temperature Coefficient of 34 ppm/C - Provides a stable output voltage accross all the temperature range
  • Output Voltage Accuracy 1 %, for -40 °C TA 125 °C - Extremely good output voltage accuracy over operating temperature range
  • High PSRR of 68 dB at 1 kHz - Provides a clean voltage rail from noisy or power supplies
  • Stable Without Output Capacitor - Suitable for space constrained applications or where a fast output rise time is required
  • Low Quiescent Current of 140 µA - Good choice for battery operated equipment
  • Low Output Noise of 18 µVRMS - Suitable for audio or other noise sensitive applications
  • Output Voltage Option: 3.3V - Provides a commonly used low voltage rail
  • Applications
  • A/D and D/A Converters
  • Precision Regulator Systems
  • Medical Equipment
  • Standby Power Supplies
  • Battery Powered Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV51460SN33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Precision Voltage Reference, 20 mA Micropower
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: Fixed 
  • V(BR) Typ (V): 3.3 
  • Tolerance (%):
  • IQ Typ (mA): 0.14 
  • IR Min (mA):
  • VF Max (V): 28 
  • TA Min (°C):
  • TA Max (°C): 100 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site