NCV5501: Linear Voltage Regulator, LDO, 500 mA

Description: This low dropout (LDO) linear voltage regulator pr...
  • This low dropout (LDO) linear voltage regulator provides up to 500 mA over a user-adjustable output range of 1.25 V to 5.0 V, or at a fixed output voltage of 1.5 V, 3.3 V or 5.0 V, with typical output voltage accuracy better than 3%. An internal PNP pass transistor permits low dropout voltage and operation at full load current at the minimum input voltage. NCV versions are qualified for demanding automotive applications that require extended temperature operation and site and change control. NCP5500 and NCV5500 versions include an Enable/Shutdown function and are available in a DPAK 5 and SOIC 8 packages. NCP5501 and NCV5501 versions are available in DPAK 3 for applications that do not require logical on/off control. This regulator family is ideal for applications that require a broad input voltage range, and low dropout performance up to 500 mA load using low cost ceramic capacitors. Integral protection features include short circuit current and thermal shutdown.
  • Features
  • Output Current up to 500 mA
  • 2.9% Output Voltage Accuracy
  • Low Dropout Voltage (230 mV at 500 mA)
  • Enable Control Pin (NCP5500 / NCV5500)
  • Reverse Bias Protection
  • Short Circuit Protection
  • Thermal Shutdown
  • Wide Operating Temperature Range
    NCV5500 / NCV5501; -40 °C to +125 °C Ambient Temperature
    NCP5500 / NCP5501; -40 °C to +85 °C Ambient Temperature
  • NCV Prefix for Applications that Require Site and Change Control
  • Stable with Low Cost Ceramic Capacitors
  • These are Pb-Free Devices
  • Applications
  • Automotive
  • Industrial and Consumer
  • Post SMPS Regulation
  • Point of Use Regulation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV5501DT15G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 500 mA, Vout: 1.5 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:<100
  • NCV5501DT15RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 500 mA, Vout: 1.5 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV5501DT33G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 500 mA, Vout: 3.3 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:5,625
  • NCV5501DT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 500 mA, Vout: 3.3 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:<1K
  • PandS:>1K
  • NCV5501DT50G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 500 mA, Vout: 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:525
  • PandS:<100
  • NCV5501DT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 500 mA, Vout: 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  3.3 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.5 
  • VI Max (V): 18 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 0.3 
  • PSRR (dB): 75 
  • Noise (µVrms): 35 
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site