NCV565: Linear Voltage Regulator, LDO, 1.5 A

Description: The NCP565/NCV565 low dropout linear regulator pro...
  • The NCP565/NCV565 low dropout linear regulator provides 1.5 A in either fixed voltage options or in an adjustable voltage version from 7.7 V down to 0.9 V. The fast loop response and low dropout voltage make this regulator ideal for applications where low voltage and good load transient response are important. Device protection includes a current limit, short circuit protection, and thermal shutdown. The NCP565 is packaged in D2PAK, DFN6 or SOT-223.
  • Features
  • Ultra-fast Transient Response (<1.0 us)
  • Low Ground Current (1.5 mA at Iload = 1.5 A)
  • Low Dropout Voltage (0.9V at Iload = 1.5 A)
  • Low Noise (28 Vrms)
  • 0.9 V Reference Voltage
  • Adjustable Output Voltage from 7.7 V down to 0.9 V
  • Current Limit Protection (3.3 A Typ)
  • Thermal Shutdown Protection (160C)
  • Pb-Free Packages are Available
  • Applications
  • Servers, Networking and Communication equipment
  • Post Regulation for Power Supplies
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV565D2T12R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 1.5 A, Vout: 1.2 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • NCV565D2TG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 1.5 A, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:7,350
  • NCV565D2TR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 1.5 A, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:800
  • NCV565ST12T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 1.5 A, Vout: 1.2 V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  Adjustable 
  • IO Typ (A): 1.5 
  • VI Min (V): 2.5 
  • VI Max (V):
  • VDO Typ (V): 0.9 
  • Iq Typ (mA): 0.0015 
  • PSRR (dB): 75 
  • Noise (µVrms): 28 
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-3  D2PAK-5  SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site