NCV5700: IGBT Gate Drivers, High-Current, Stand-Alone

Description: The NCV5700 is a high-current, high-performance st...
  • The NCV5700 is a high-current, high-performance stand-alone IGBT driver for high power applications that include solar inverters, motor control and uninterruptable power supplies. The device offers a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp, accurate UVLO, EN input, DESAT protection and Active Low FAULT output. The driver also features an accurate 5.0 V output and separate high and low (VOH and VOL) driver outputs for system design convenience. The driver is designed to accommodate a wide voltage range of bias supplies including unipolar and bipolar voltages. It is available in a 16-pin SOIC package. It is AEC-Q100 qualified.
  • Features
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages - Reduced switching losses and short switching times
  • Low VOH and VOL - Full enhancement of IGBT
  • Active Miller Clamp - Prevents Spurious Gate Turn-on
  • DESAT Protection with Programmable Delay - Enhanced programmable protection
  • Applications
  • DC-AC Inverter
  • Battery Charger
  • PFC
  • Motor Driver
  • Automotive PTC Heater
  • End Products
  • Motor Control
  • Electric Vehicles
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV5700DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:102,500
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 35 
  • Drive Source/Sink Typ (mA): 4000 / 6100 
  • Rise Time (ns): 9.2 
  • Fall Time (ns): 7.9 
  • tp Max (ns): 75 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site