NCV5701: IGBT Gate Drivers, High-Current, Stand-Alone

Description: The NCV5701 series is a set of high-current, high-...
  • The NCV5701 series is a set of high-current, high-performance stand-alone IGBT drivers for medium-to-high power applications that include induction heating, welding, solar inverters, motor control and uninterruptable power supplies. The devices offer a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp (for NCV5701A), accurate UVLO, DESAT protection and Active Low FAULT output. The drivers also feature an accurate 5.0 V output (for all versions) and separate high and low (VOH and VOL) driver outputs (for NCV5701C only) for system design convenience. The drivers are designed to accommodate a wide voltage range of unipolar bias supplies (and bipolar bias supplies for NCV5701B).All versions are available in an 8-pin SOIC package and AEC-Q100 qualified.
  • Features
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages - Reduced switching losses and short switching times
  • Low VOH and VOL - Full enhancement of IGBT
  • Active Miller Clamp (NCD5701A only) - Prevents Spurious Gate Turn-on
  • DESAT Protection with Programmable Delay - Enhanced programmable protection
  • Applications
  • DC-AC Inverter
  • Battery Charger
  • Driver
  • Automotive PTC Heater
  • End Products
  • Motor Control
  • Electric Vehicles
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV5701ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone, CLAMP version
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV5701BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone, VEE version
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:25,000
  • NCV5701CDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,500
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 35 
  • Drive Source/Sink Typ (mA): 5000 / 5000 
  • Rise Time (ns): 30 
  • Fall Time (ns): 30 
  • tp Max (ns): 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site