NCV5702: IGBT Gate Drivers, High-Current, Stand-Alone

Description: The NCV5702 is a high-current, high-performance st...
  • The NCV5702 is a high-current, high-performance stand-alone IGBT driver with non-inverted input logic for high power applications that include automotive applications such as PTC heaters, EV chargers, Powertrain inverters and other automotive power supplies. The device offers a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp, accurate UVLO, EN input, DESAT protection and Open Drain FAULT output. The driver also features an accurate 5.0 V output and separate high and low (VOH and VOL) driver outputs for system design convenience. The driver is designed to accommodate a wide voltage range of bias supplies including unipolar and bipolar voltages. It is available in a 16-pin SOIC package. It is AEC-Q100 qualified.
  • Features
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages - Reduced switching losses and short switching times
  • Low VOH and VOL - Full enhancement of IGBT
  • Active Miller Clamp - Prevents Spurious Gate Turn-on
  • DESAT Protection with Programmable Delay - Enhanced programmable protection
  • Applications
  • DC-AC Inverter
  • Battery Charger
  • Automotive PTC Heater
  • On Board Chargers
  • xEV Chargers
  • Automotive Powertrain Inverter
  • Traction Inverter
  • End Products
  • Electric Vehicles
  • EV chargers
  • Traction
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV5702DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone, High Voltage, High Current IGBT Gate Driver
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 35 
  • Drive Source/Sink Typ (mA): 4000 / 4000 
  • Rise Time (ns): 9.2 
  • Fall Time (ns): 7.9 
  • tp Max (ns): 75 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site