NCV59748: Ultra-Low Dropout Voltage Regulator with Bias Rail, 1.5 A

Description: NCV59748 is an Ultra-Low Dropout Voltage Regulator...
  • NCV59748 is an Ultra-Low Dropout Voltage Regulator, capable of providing an output current in excess of 1.5 A with a dropout voltage of 60 mV typ. at full load current. The devices are stable with ceramic and any other type of output capacitor ≥ 2.2 µF. This series contains adjustable output voltage version with output voltage down to 0.8 V. Internal protection features consist of built-in thermal shutdown and output current limiting protection. User-programmable Soft-Start and Power-Good pin is available. The NCV59748 is offered in DFN10 3×3 package.
  • Features
  • Ultra-Low Dropout of Typ. 60 mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Operating Input Voltage from 0.8 V to 5.5 V - Very well suited for low input voltage operation
  • Output Voltage Adjustable from 0.8 V to 3.6 V - Excellent choice for low voltage Vcore applications
  • Guaranteed Output Current from 0 mA to 1.5 A - Very good choice for high current applications
  • Excellent Transient Response - Very suitable for high speed digital applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • 60 mV typical dropout at the full 1.5 A load. - minimizes the power loss across the regulator
  • Output Current in Excess of 1.5 A
  • Stable with Any Type of Output Capacitor
  • Fast Transient Response
  • Open Drain Power Good Output
  • Programmable Soft-Start
  • Applications
  • Networking and Telecommunications
  • Industrial
  • Computing and Peripherals
  • Medical
  • Consumer
  • Automotive
  • End Products
  • Servers
  • Cellular Infrastructure Equipment
  • Networking Switch
  • Wireless Router
  • PoE Equipment
  • Ultrasound Imaging
  • Camera & Vision Systems
  • High-End Computing Equipment
  • FPGA, DSP and Logic Power Supplies
  • Automotive Equipment Point of Load Regulation
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV59748MLADJTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 1.5 A
  • Package Type: DFNW-10
  • Package Case Outline: 507AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV59748MNADJTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 1.5 A
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:159,000
  • NCV59748MWADJTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 1.5 A
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 1.5 
  • VI Min (V): 0.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.06 
  • Iq Typ (mA): 1.2 
  • PSRR (dB): 75 
  • Noise (µVrms): 20 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: DFNW-10  DFN-10 
  • ON Semiconductor Full Web Site