NCV612: LDO Regulator with Low Iq, 100 mA (Automotive)

Description: The NCV612 Low Quiescent Current Low Dropout (LDO)...
  • The NCV612 Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent. The NCV612 series features an ultra-low quiescent current of 40μA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits.

    The NCV612 has been designed to be used with low cost ceramic capacitors. The device is housed in the micro-miniature SC70-5 surface mount package. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V.
  • Features
  • Low Quiescent Current of 40 µA Typical
  • Low Dropout Voltage of 250 mV at 80 mA
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • NCP Series Temperature Range of -40°C to 85°C
  • NCV Series Temperature Range of -40°C to 125°C
  • Applications
  • Cellular Phones
  • Battery Powered Consumer Products
  • HandHeld Instruments
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV612SQ15T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 1.5 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,000
  • NCV612SQ18T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 1.8 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:24,000
  • NCV612SQ25T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 2.5 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV612SQ27T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 2.7 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV612SQ28T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 2.8 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV612SQ30T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 3.0 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV612SQ31T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 3.1 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV612SQ33T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 3.3 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:24,000
  • NCV612SQ37T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 3.7 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCV612SQ50T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Low Iq, 100 mA (Automotive), Vout: 5.0 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.7  2.8  3.1  3.3  3.7 
  • IO Typ (A): 0.1 
  • VI Min (V): 2.2 
  • VI Max (V):
  • VDO Typ (V): 0.53  0.42  0.27  0.25  0.23  0.21  0.2  0.18  0.16 
  • Iq Typ (mA): 0.04 
  • PSRR (dB):
  • Noise (µVrms): 100 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site