NCV6323: Synchronous Buck Converter, 3 MHz, 2 A

Description: The NCV6323 is a synchronous buck Converter which ...
  • The NCV6323 is a synchronous buck Converter which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offer improved system efficiency. The NCV6323 is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
  • Features
  • 2.5 V to 5.5 V Input Voltage Range - Support Latest Battery
  • 3 MHz Switching Frequency - Reduced output inductor and capacitor size
  • Up to 2 A output current
  • Applications
  • Computing & Peripherals Applications
  • Consumer Applications
  • End Products
  • USB Powered Devices
  • Game and Entertainment System
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP6323DMTAATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2 A
  • Package Type: WDFN-8
  • Package Case Outline: 511BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV6323BMTAATBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2 A
  • Package Type: WDFN-8
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCV6323BMTAAWTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2 A
  • Package Type: WDFNW-8
  • Package Case Outline: 511CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCV6323DMTAATBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2 A
  • Package Type: WDFN-8
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV6323DMTAAWTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2 A
  • Package Type: WDFNW-8
  • Package Case Outline: 511CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • VO Typ (V): 0.6 to 5.0 
  • IO Typ (A):
  • Efficiency (%): 96 
  • fSW Typ (kHz): 3000 
  • Package Type: WDFN-8  WDFNW-8 
  • ON Semiconductor Full Web Site