NCV6336BM: Synchronous Buck Converter, Processor Supply, I2C Programming, Transient Load Helper, 5.0 A

Description: The NCV6336B is a synchronous buck converter optim...
  • The NCV6336B is a synchronous buck converter optimized to supply recent micro processors (ARM core processor, GPU) that demand high power at low voltages of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 1.4 V. It can share the same output rail with another DCDC and works as a transient load helper. Operation at a 2.74 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PWM/PFM transitions improve overall solution efficiency. The NCV6336B is in a space saving, low profile 2.0 x 1.6 mm CSP 20 package.
  • Features
  • 2.3 V to 5.5 V Input Voltage Range - Support Latest Battery
  • 2.4 MHz Switching Frequency - Reduced output inductor and capacitor size
  • DVS support through I2C and VSEL pin - Optimizes processor power
  • Enabling with pins or I2C - Flexible enabling and disabling
  • Applications
  • Battery powered applications
  • Power supply for processor with low core voltage
  • Power supply for memory (LPDDR3 and LPDDR4)
  • End Products
  • Cellular Phones
  • Tablets
  • Smart Phones
  • Infotainment
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV6336BMFCCT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, Processor Supply, I2C Programming, Transient Load Helper, 5.0 A, Buck DCDC 5A - 6A pk
  • Package Type: WLCSP-20
  • Package Case Outline: 568AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV6336CFCCT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, Processor Supply, I2C Programming, Transient Load Helper, 5.0 A, Buck DCDC 5A - 6A pk
  • Package Type: WLCSP-20
  • Package Case Outline: 568AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:21,000
  • Packages
    Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.3 
  • VCC Max (V): 5.5 
  • VO Typ (V): 1.2  1.15 
  • IO Typ (A):
  • Efficiency (%): 93 
  • fSW Typ (kHz): 2740 
  • Package Type: WLCSP-20 
  • ON Semiconductor Full Web Site