NCV662: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable

Description: This series of Low Quiescent Current Low Dropout (...
  • This series of Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulators initially designed for handheld communication equipment and portable battery powered applications can be used in automotive application requiring ultra low quiescent current. It should be used as post regulation device as the product is not protected against high input transient voltages inherent to automotive battery operation.

    This series features an ultra-low quiescent current of 2.5µA as well as an Enable pin that allows to decrease the current consumption down to 0.1µA typical. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, and protections such as current limit and temperature limit circuits.

    The NCV662 LDO Linear Voltage Regulator has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 µF. The device is housed in the micro-miniature SC82-AB surface mount package. Pb-free plating options are available. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V.
  • Features
  • Ultra Low Quiescent Current of 2.5 uA Typical
  • Low Output Voltage Option down to 1.5V with +/-2% output voltage accuracy
  • Temperature Range of -40C to 125C
  • Enable pin
  • Integrated protections
    Current Limit
    Thermal Shutdown
  • Applications
  • Automotive
  • End Products
  • Infotainment:
    Car, Satellite Radio
    Navigation systems
  • Body Electronic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV662SQ15T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 1.5 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • NCV662SQ18T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 1.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • NCV662SQ25T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 2.5 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ27T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 2.7 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NCV662SQ28T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 2.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 3.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:24,000
  • NCV662SQ33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 3.3 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCV662SQ50T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable, Vout: 5.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ15T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ18T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ25T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ27T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ28T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ30T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ33T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV662SQ50T1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq, 100 mA, with Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.7  2.8  3.3 
  • IO Typ (A): 0.1 
  • VI Min (V): 2.5 
  • VI Max (V):
  • VDO Typ (V): 0.68  0.5  0.3  0.28  0.23  0.17 
  • Iq Typ (mA): 0.0025 
  • PSRR (dB):
  • Noise (µVrms): 100 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SC-82AB-4 
  • ON Semiconductor Full Web Site