NCV7240: 8 Channel Low-Side Relay Driver

Description: The NCV7240 is an automotive eight channel low sid...
  • The NCV7240 is an automotive eight channel low side driver providing drive capability up to 600 mA per channel. Output control is via a SPI port and offers convenient reporting of faults for open load (or short to ground), over load, and over temperature conditions. Additionally, parallel control of the outputs is addressable (in pairs) via the INx pins. A dedicated limp home mode pin (LHI) enables OUT1 thru OUT4 while disabling OUT5 thru OUT8. Each output driver is protected for over load current and includes an output clamp for inductive loads. The NCV7240 is available in a SSOP24 fused lead package.
  • Features
  • 8 Channels - Saves board space as compared to lower count drivers.
  • 600mA Low Side Drivers - Ideal current for driving 70 ohm relays.
  • 16 bit SPI control - Able to report errors and is capable of daisy chain connections.
  • Parallel Input Pins - Allows PWM operation.
  • Power Up without Open Circuit Detection - Allows for power up without LED load illumination.
  • Low Quiescent Current - Meets stringent automotive module quiescent current requirements.
  • Limp Home Functionality - Automotive system feature allowing the vehicle to maintain operation with a defective microprocessor.
  • 3.3V and 5V compatible Digital Input Supply Range - Suitible for both 3.3V and 5V microprocessor interfaces.
  • Fault Reporting of Open Load, Over Load, and Over Temperature - The micropressor and report unusual activity for troubleshooting and system integrity perposes.
  • Power On Reset - Maintains a smooth system power up and power down.
  • Uniform output structure of all outputs on one side of the package. - Simplifies printed circuit board layouts.
  • AEC-Q100 Qualified - Automotive requirement maintains site and change control.
  • Applications
  • Relay Driver
  • LED Driver.
  • Stepper Motor Driver
  • End Products
  • Automotive Body Control Unit
  • Automotive Engine Control Unit
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV7240ADPR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 Channel Low-Side Relay Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCV7240BDPR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 Channel Low-Side Relay Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • NCV7240DPR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 8 Channel Low-Side Relay Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Number of Drivers:
  • VCC Max (V): 5.5 
  • V(BR)GSS Max (V): 5.5 
  • V(BR)DSS Max (V): 36 
  • ID Max (A): 0.6 
  • rDS(on) Max (Ω):
  • Tj Max (°C): 150 
  • Package Type: SSOP-24 
  • ON Semiconductor Full Web Site