NCV7693: 3-Channel controller with diagnostics for Automotive LED Lamps

Description: The NCV7693 is a device which drives multiple exte...
  • The NCV7693 is a device which drives multiple external switching components for 3 independent functions. The average current in each LED string can be regulated with a proper choice of duty−cycle and battery voltage. The target application for this device is automotive rear combination lamps. Each individual driver has its own diagnostic to detect open load, short circuit to ground or to battery. LED average brightness levels are easily programmed using appropriate duty cycle control and external resistors in series with the switching transistors. Multiple strings of LEDs can be operated with a single NCV7693 device. The device is available in a TSSOP−14 package.
  • Features
  • 3x Pulse Width Modulation (PWM) Control
  • Independent Diagnostic Feedback per Function
  • External Switching Device for Wide Current Range Flexibility
  • External Resistors Define Maximum Current
  • Open LED String Diagnostic
  • Short−Circuit LED String Diagnostic
  • Thermal Shut−down Diagnostic and Protection
  • Protection against Short−Circuit on the PWM Input Pins
  • Multiple LED String Control
  • TSSOP−14 Package
  • AEC−Q100 Qualified and PPAP Capable
  • Applications
  • Rear Combination Lamps (RCL)
  • Daytime Running Lights (DRL)
  • Fog Lights
  • Center High Mounted Stop Lamps (CHMSL) Arrays
  • Turn Signal
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV7693DB0R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 3-Channel controller with diagnostics for Automotive LED Lamps
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • VI Max (V): 50 
  • IO Max (mA): 50 
  • LEDs in Series, Max #: 10 
  • LEDs in Parallel, Max #:
  • Package Type: TSSOP-14 WB 
  • ON Semiconductor Full Web Site