NCV7703C: Triple Half-Bridge Driver for automotive side-view mirror control.

Description: The NCV7703C is a fully protected Triple Half−Brid...
  • The NCV7703C is a fully protected Triple Half−Bridge Driver designed specifically for automotive and industrial motion control applications. The three half−bridge drivers have independent control. This allows for high side, low side, and H−Bridge control. H−Bridge control provides forward, reverse, brake, and high impedance states (with EN = 0). The drivers are controlled via a standard Serial Peripheral Interface (SPI).
  • Features
  • Ultra Low Quiescent Current in Sleep Mode - Low battery drain when automobile is off
  • 3 High-Side and 3 Low-Side Drivers Connected as Half-Bridges - Ideal for x-y automotive mirror control
  • Internal Free-Wheeling Diodes - Limits inductive voltage spikes
  • Configurable as H-Bridge Drivers - Can drive motors in both directions.
  • SPI Control - Microprocessor controlled.
  • Daisy Chain Capable - Ability to add additional loads via the same microprocessor channel
  • Compliance with 5V and 3.3V Systems - Works with a variety of microprocessor logic thresholds
  • Overvoltage and Undervoltage Lockout - Defines operation in a predictable voltage range
  • Fault Reporting - Reports system faults back to the microprocessor
  • Shoot-Through Attempt Detection - Eliminates shoot through programming
  • Applications
  • Automotive
  • Industrial
  • DC Motor Management
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV7703CD2R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Triple Half-Bridge Driver for automotive side-view mirror control.
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • VM Min (V): 5.5 
  • VM Max (V): 40 
  • VCC Min (V):
  • VCC Max (V): 5.25 
  • IO Min (A):
  • IO Peak Max (A):
  • Control Type: SPI 
  • Current Sense:  
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site