NCV7754: Octal Low-side Relay Driver, Eight Channel

Description: The NCV7754 is an automotive eight channel low−sid...
  • The NCV7754 is an automotive eight channel low−side driver providing drive capability up to 500 mA per channel. Output control is via a SPI port and offers convenient reporting of faults for open load (or short to ground), over load, and over temperature conditions. Additionally, parallel control of the outputs is addressable (in pairs) via the INx pins. A dedicated limp−home mode pin (LHI) enables OUT1−OUT4 while disabling OUT5−OUT8. Each output driver is protected for over load current and includes an output clamp for inductive loads. The NCV7754 is available in a SSOP−24 fused lead package.
  • Features
  • 8 Channels - Integration of multiple drivers.
  • 500 mA Low-Side Drivers - Ideal for driving automotive relays
  • 1.6 ohm Max Rdson - Improved resistance
  • 16 bit SPI Control - Standard microprocessor communication
  • Frame Error Detection - Eliminates false communication commands
  • Daisy Chain Capable - Able to design-in multiple driver ICs with one master microprocessor
  • Parallel Input Pins - Enable PWM operation
  • Power-up without open circuit detection active - Eliminates unwanted illumination of LED loads during power-up
  • 3.3V and 5V compatible Digital Input Supply Range - Communication possible with 3.3V and 5V microprocessor interface
  • Fault Reporting - Faults distiguishable between open load, over load, and over temperature
  • VDD and VDDA Power-on Reset - Provides a smooth predicable power-up
  • SSOP-24 with fused lead - Better thermal performance than an SSOP without fused leads
  • NCV prefix with Site and change control, AEC-Q100 and PPAP Capable - For automotive applications
  • Pb-free Device - Meets RoHS requirements
  • Applications
  • Automotive Engine Control Unit
  • Relay Driver
  • LED Driver
  • Stepper Motor Driver
  • Automotive Body Control Unit
  • End Products
  • Automobile
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV7754DPR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal Low-side Relay Driver, Eight Channel
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Number of Drivers:
  • VCC Max (V): 5.5 
  • V(BR)GSS Max (V): 5.5 
  • V(BR)DSS Max (V): 36 
  • ID Max (A): 0.95 
  • rDS(on) Max (Ω): 1.6 
  • Tj Max (°C): 150 
  • Package Type: SSOP-24 
  • ON Semiconductor Full Web Site