NCV809: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitors

Description: The MAX809/NCV809 and MAX810 are cost-effective sy...
  • The MAX809/NCV809 and MAX810 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required.

    The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which is trimmed by factory after VCC rises above the reset threshold. The MAX810 has an active-high RESET output while the MAX809 has an active-low RESETbar output. Both devices are available in a SOT-23 and SC-70 packages.

    The MAX809/810 are optimized to reject fast transient glitches on The VCCline. Low supply current of 0.5 µA (VCC = 3.3 V) makes these devices suitable for battery powered applications.
  • Features
  • NCV Version for Automotive - AEC-Q100 Qualified
  • Precision VCC Monitor for 1.5 V, 1.8V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supplies
  • Precision Monitoring Voltages from 1.2 V to 4.9 V Available in 100 mV Steps
  • Four Guaranteed Minimum RESET Output Duration
    (1ms, 20ms, 100ms and 140ms)
  • RESET Output Guaranteed to VCC = 1.0 V
  • Low 1.0 µA Supply Current
  • VCC Transient Immunity
  • Small SOT-23 and SC-70 Package
  • No External Components
  • Wide Operating Temperature: -40°C to 105°C
  • Applications
  • Computers
  • Embedded Systems
  • Battery Powered Equipment
  • Critical Microprocessor Power Supply Monitoring
  • Body Electronic
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Occupant Protection
  • Powertrain
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV809LTRG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitors
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:54,000
  • NCV809MTRG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitors, AEC 4.38V UPROC RESET
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCV809RTRG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitors
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV809SN293D2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitors, ANA 2.93V MCROPROC RESET
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:39,000
  • NCV809STRG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitors
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • NCV809TTRG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitors, 3.08, 140 ms minimum delay, Auto
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,000
  • Packages
    Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V): 4.63  4.38  2.63  2.93  3.08 
  • IQ Typ (µA): 0.5 
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site