NCV8114: LDO Regulator, 300 mA (Automotive)

Description: The NCV8114 is 300 mA LDO that provides the engine...
  • The NCV8114 is 300 mA LDO that provides the engineer with a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCV8114 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
  • Features
  • Operating Input Voltage Range: 1.7 V to 5.5 V - Well suited for battery powered applications
  • Low Dropout: 135 mV Typical at 300 mA - Supports applications with very low Input to Output Voltage requirements
  • High PSRR 75dB at 1kHz - Very well suited for space-constrained applications
  • Thermal Shutdown and Current Limit Protections - Robust design and high reliability
  • Very Low Quiescent Current of Typ. 50 µA - Highly effective solution at light load conditions
  • Available in TSOP5 Package - Easy handling and soldering. High reliability in rush conditions
  • +/- 1% typical Vout Accuracy - Precise Vout for power sensitive devices
  • Applications
  • Touchscreen Controller Supply
  • Wireless module
  • Parking camera module
  • MCU and low power FPGA supply
  • Automotive Infotainment Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8114ASN120T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 1.2V AD
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:33,000
  • NCV8114ASN150T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 1.5V AD
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:72,000
  • NCV8114ASN180T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 1.8V AD
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:141,000
  • NCV8114ASN250T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 2.5V AD
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8114ASN280T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 2.8V AD
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:63,000
  • NCV8114ASN300T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 3.0V AD
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:84,000
  • NCV8114ASN330T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 3.3V AD
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV8114BSN120T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 1.2V HZ
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:105,000
  • NCV8114BSN150T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 1.5V HZ
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:99,000
  • NCV8114BSN180T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 1.8V HZ
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8114BSN280T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 2.8V HZ
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:105,000
  • NCV8114BSN300T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 3.0V HZ
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8114BSN330T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA (Automotive), 3.3V HZ
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.5  1.8  2.5  2.8  3.3 
  • IO Typ (A): 0.3 
  • VI Min (V): 1.7 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.135 
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 75 
  • Noise (µVrms): 70 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site