NCV8130: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout

Description: NCV8130 is a 300 mA VLDO equipped with NMOS pass t...
  • NCV8130 is a 300 mA VLDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCV8130 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mm package is optimized for use in space constrained applications.
  • Features
  • Ultra-Low Dropout of Typ. 75mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Fixed Output Voltage options from 0.8V to 2.1V - Excellent choice for low voltage Vcore applications
  • 75 mV typical dropout at the full 300 mA load. - minimizes the power loss across the regulator
  • Guaranteed Output Current from 0mA to 300mA - Very good choice for high current applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 300mA
  • Output Active Discharge option available
  • Applications
  • Automotive
  • Industrial
  • End Products
  • Automotive Equipment Point of Load Regulation
  • Infotainment, Body Controls, & Navigation
  • Telematics, Instrument Clusters, General Purpose Automotive
  • Building & Factory Automation, Smart Meters, and General Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8130BMX080TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout , 0.8V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8130BMX100TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout , 1.0V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8130BMX110TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout , 1.1V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8130BMX120TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout , 1.2V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCV8130BMX130TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout , 1.3V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8130BMX150TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout , 1.5V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8130BMX180TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout , 1.8V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.8  1.1  1.2  1.3  1.5  1.8 
  • IO Typ (A): 0.3 
  • VI Min (V): 0.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.075 
  • Iq Typ (mA): 0.08 
  • PSRR (dB): 80 
  • Noise (µVrms): 40 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site