NCV8141: Linear Voltage Regulator, 500 mA, 5.0 V, with Enable, Reset and Watchdog

Description: The NCV8141 is a linear regulator suited for micro...
  • The NCV8141 is a linear regulator suited for microprocessor applications in automotive environments.
    This ON Semiconductor part provides the power for the microprocessors along with many of the control functions needed in todays computer based systems.
    Incorporating all of these features saves both cost, and board space.
    The NCV8141 provides a low sleep mode current as compared to the CS8141.
    Consult your local sales representative for a low sleep mode current version of the CS8140.
  • Features
  • 5.0V 3%, 500mA Output Voltage
  • Watchdog
  • /RESET
  • ENABLE
  • Low Dropout Voltage
  • Low Noise, Low Drift
  • Thermal Shutdown
  • Short Circuit
  • 60V Peak Transient Voltage
  • NCV Prefix for Automotive and Other Applications requiring site and Change Control
  • Pb-Free Packages are Available
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8141D2TG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, 500 mA, 5.0 V, with Enable, Reset and Watchdog, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8141D2TR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, 500 mA, 5.0 V, with Enable, Reset and Watchdog, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:>1K
  • NCV8141D2T
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, 500 mA, 5.0 V, with Enable, Reset and Watchdog, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8141D2TR4
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, 500 mA, 5.0 V, with Enable, Reset and Watchdog, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 750
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.5 
  • VI Min (V): -0.5 
  • VI Max (V): 60 
  • VDO Typ (V): 1.25 
  • Iq Typ (mA):
  • PSRR (dB): 75 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-7 
  • ON Semiconductor Full Web Site