NCV8154: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator

Description: The NCV8154 is 300 mA, Dual Output Linear Voltage ...
  • The NCV8154 is 300 mA, Dual Output Linear Voltage Regulator that offers two independent input pins and provides a very stable and accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The NCV8154 is suitable for powering RF blocks of automotive infotainment systems and other power sensitive device. Due to low power consumption the NCV8154 offers high efficiency and low thermal dissipation.
  • Features
  • Low Dropout: 140 mV Typical at 300 mA - Supports applications with very low Input to Output Voltage requirements
  • High PSRR: 75dB at 1kHz - Suitable for power sensitive applications
  • Thermal Shutdown and Current Limit Protections - Robust design and high reliability
  • Very Low Quiescent Current of Typ. 55 µA - Highly effective solution at light load conditions
  • Available in XDFN-8 1.6 x 1.2 mm Package - Very well suited for space-constrained applications
  • Operating Input Voltage Range: 1.9 V to 5.25 V - Well suited for battery powered applications
  • Applications
  • Touchscreen Controller Supply
  • Wireless LAN, Bluetooth®, ZigBee® Interfaces
  • Parking Camera Modules
  • Automotive Infotainment Systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8154MN300300TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 3.0V/1.0V, Dual 300mA LDO, Non-Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8154MN330180TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 3.3V/1.8V, Dual 300mA LDO, Non-Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCV8154MTW180280TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 1.8V/2.8V, Dual 300mA LDO, Wettable Flank
  • Package Type: WDFN-6
  • Package Case Outline: 511BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:402,000
  • NCV8154MW120180TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 1.2V/1.8V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8154MW120280TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 1.2V/2.8V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:3,000
  • NCV8154MW150180TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 1.5V/1.8V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8154MW180250TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 1.8V/2.5V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:6,000
  • NCV8154MW180280TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 1.8V/2.8V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCV8154MW300300TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 3.0V/3.0V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8154MW330180TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 3.3V/1.8V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:30,000
  • NCV8154MW330280TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 3.3V/2.8V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:45,000
  • NCV8154MW330330TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 300 mA, Low IQ, Low Dropout, Dual Input Voltage Regulator, 3.3V/3.3V, Dual 300mA LDO, Wettable Flank
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 3.0/3.0  3.3/1.8  1.8/2.8  1.2/1.8  1.2/2.8  1.5/1.8  1.8/2.5  3.3/2.8  3.3/3.3 
  • IO Typ (A): 0.3 
  • VI Min (V): 1.9 
  • VI Max (V): 5.25 
  • VDO Typ (V): 0.15/0.15  0.14/0.335  0.335/0.16  0.55/0.335  0.55/0.16  0.395/0.335  0.335/0.2  0.14/0.16  0.14/0.14 
  • Iq Typ (mA): 0.055 
  • PSRR (dB): 75 
  • Noise (µVrms): 75 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-10  WDFN-6 
  • ON Semiconductor Full Web Site