NCV8160: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive)

Description: The NCV8160 is a linear regulator capable of suppl...
  • The NCV8160 is a linear regulator capable of supplying 250 mA output current. Designed to meet the requirements of RF and analog circuits, the NCV8160 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in XDFN−4 0.65P, 1 mm x 1 mm.

    Similar Products:

      NCV8160 NCV8161 NCV8163
    Output Current (mA) 250 450 250
    PSRR f=1 kHz (dB) 98 98 92
    PSRR f=100 kHz (dB) 48 48 60
    Noise (µVRMS) 10 10 6.5
    IQ (µA) 18 18 12
    Dropout Voltage (mV) 80 150 80
  • Features
  • Ultra High PSRR 90dB at 1kHz, 20mA - Excellent for power sensitive device like camera module and wireless
  • Ultra Low Output Noise 10µVRMS - Very well suited for noise sensitive application
  • Very Low Dropout 90mV@250mA - Allow work with very low VIN-VOUT difference
  • Ultra Low Quiescent current 18µA - Improved efficiency during light load conditions
  • Applications
  • RF Modules
  • Automotive Infotainment Systems
  • Parking camera module
  • Precision Analog Circuits
  • Audio codec
  • ADAS, Infotainment & Cluster, and Telematics
  • General Purpose Automotive
  • End Products
  • Parking camera
  • Inteligent rear mirror
  • Infotainment systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8160AMX180TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.8 V, 250 mA, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV8160AMX250TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.5 V, 250 mA, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:18,000
  • NCV8160AMX280TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.8 V, 250 mA, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • NCV8160AMX290TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.9 V, 250 mA, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8160AMX300TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.0 V, 250 mA, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV8160AMX330TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.3 V, 250 mA, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCV8160BMX180TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.8 V, 250 mA, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8160BMX250TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.5 V, 250 mA, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8160BMX280TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.8 V, 250 mA, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8160BMX300TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.0 V, 250 mA, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8160BMX330TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.3 V, 250 mA, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  2.8  2.9  3.3 
  • IO Typ (A): 0.25 
  • VI Min (V): 1.9 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.18  0.11  0.095  0.09  0.06 
  • Iq Typ (mA): 0.018 
  • PSRR (dB): 98 
  • Noise (µVrms): 10 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-4 
  • ON Semiconductor Full Web Site