NCV8163: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive)

Description: The NCV8163 is an LDO (Low Dropout Regulator) capa...
  • The NCV8163 is an LDO (Low Dropout Regulator) capable of supplying 250 mA output current. Designed to meet the requirements of RF and analog circuits, the NCV8163 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 uF input and a 1 uF output ceramic capacitor.

    Similar Products:


      NCV8160 NCV8161 NCV8163
    Output Current (mA) 250 450 250
    PSRR f=1 kHz (dB) 98 98 92
    PSRR f=100 kHz (dB) 48 48 60
    Noise (µVRMS) 10 10 6.5
    IQ (µA) 18 18 12
    Dropout Voltage (mV) 80 150 80
  • Features
  • Ultra Low Quiescent Current 12 uA - Improved efficiency during light load conditions
  • Very Low Dropout 80mV@250mA - Low power dissipation at full load
  • Ultra High PSRR 92dB at 1 kHz - Excellent for noise sensitive device like Image Sensors
  • Ultra High PSRR 60dB at 100 kHz - Excellent for noise sensitive device like Image Sensors
  • Applications
  • Automotive
  • End Products
  • ADAS
  • Image Sensor
  • Radar / Lidar
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8163AMX120TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.2 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:60,000
  • NCV8163AMX150TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.5 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:60,000
  • NCV8163AMX180TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.8 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:36,000
  • NCV8163AMX250TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.5 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:51,000
  • NCV8163AMX270TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.7 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:42,000
  • NCV8163AMX280TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.8 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • NCV8163AMX300TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.0 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:42,000
  • NCV8163AMX330TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.3 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:54,000
  • NCV8163AMX400TBG
  • Status: Product Preview
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 4.0 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN120T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.2 V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN180T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.8 V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN250T1G
  • Status: Product Preview
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.5V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN270T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.7 V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN280T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 2.8 V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN300T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.0 V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN330T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 3.3 V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163ASN500T1G
  • Status: Product Preview
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 5.0 V, Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8163BSN180T1G
  • Status: Product Preview
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA (Automotive), 1.8 V, Non-Active Discharge, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.5  1.8  2.5  2.7  2.8  3.3 
  • IO Typ (A): 0.25 
  • VI Min (V): 2.2 
  • VI Max (V): 5.5 
  • VDO Typ (V):   0.18  0.11  0.095  0.09  0.08  0.205  0.12  0.115  0.105 
  • Iq Typ (mA): 0.012 
  • PSRR (dB): 92 
  • Noise (µVrms): 6.5 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-4  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site