NCV8170: Ultra‐Low IQ 150 mA CMOS LDO Regulator

Description: The NCV8170 series of CMOS low dropout regulators ...
  • The NCV8170 series of CMOS low dropout regulators are designed specifically for portable battery-powered applications which require ultra-low quiescent current. The ultra-low consumption of typ. 500 nA ensures long battery life and dynamic transient boost feature improves device transient response for wireless communication applications. The device is available in small 1 × 1 mm xDFN4 package.
  • Features
  • Ultra-Low Quiescent Current: Typ. 0.5 uA - Extend the battery life
  • Low Dropout: 170 mV Typ. at 150 mA output - Low Dropout for tight conversion
  • High Output Voltage Accuracy: 1% Typ. - Very accurate output voltage
  • Automotive Qualified for NCV prefixes - AEC-Q100 and PAPP capable
  • Operating Input Voltage Range: 2.2V to 5.5V
  • Output Voltage Range: 1.2V to 3.6V (0.1V Steps)
  • Stable with Ceramic Capacitors of 1 uF
  • Thermal Shutdown Protection
  • Available in small 1x1mm xDFN4 package
  • Pb-Free Devices
  • Applications
  • Battery Powered Equipments
  • End Products
  • Keyless Entry Systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8170AMX120TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.2V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCV8170AMX150TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.5V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170AMX180TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.8V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCV8170AMX250TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.5V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:45,000
  • NCV8170AMX280TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.8V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,000
  • NCV8170AMX300TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.0V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCV8170AMX310TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.1V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:57,000
  • NCV8170AMX330TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.3V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCV8170AMX360TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.6V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170AXV120T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.2V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV8170AXV150T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.5V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV8170AXV180T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.8V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8170AXV250T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.5V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:64,000
  • NCV8170AXV280T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.8V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:148,000
  • NCV8170AXV300T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.0V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8170AXV310T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.1V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8170AXV330T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.3V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:68,000
  • NCV8170AXV360T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.6V Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Newark:>1K
  • NCV8170BMX120TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.2V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170BMX150TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.5V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170BMX180TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.8V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:66,000
  • NCV8170BMX250TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.5V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:60,000
  • NCV8170BMX280TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.8V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170BMX300TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.0V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170BMX310TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.1V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170BMX330TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.3V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:69,000
  • NCV8170BMX360TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.6V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8170BXV120T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.2V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV8170BXV150T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.5V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:80,000
  • NCV8170BXV180T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 1.8V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:72,000
  • NCV8170BXV250T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.5V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV8170BXV280T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 2.8V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV8170BXV300T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.0V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV8170BXV310T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.1V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • NCV8170BXV330T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.3V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV8170BXV360T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra‐Low IQ 150 mA CMOS LDO Regulator, 3.6V Non-Auto Discharge, SOT563
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:68,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.5  1.8  2.5  2.8  3.1  3.3  3.6 
  • IO Typ (A): 0.15 
  • VI Min (V): 2.2 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.35  0.24  0.21  0.19  0.18  0.17 
  • Iq Typ (mA): 0.0005 
  • PSRR (dB): 57  40  47  41  30 
  • Noise (µVrms): 85  90  95  125  120  130 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-4  SOT563-6 
  • ON Semiconductor Full Web Site