NCV8177: Linear Voltage Regulator Fast Transient Response 500 mA with Enable

Description: The NCV8177 is CMOS LDO regulator featuring 500 mA...
  • The NCV8177 is CMOS LDO regulator featuring 500 mA output current. The input voltage is as low as 1.6 V and the output voltage can be set from 0.75 V. It provides very stable and accurate voltage with low noise and high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The NCV8177 is suitable for powering RF blocks of automotive infotainment systems and other power sensitive device. Due to low power consumption the NCV8177 offers high efficiency and low thermal dissipation. Small 4−pin XDFN4 1.0 mm x 1.0 mm package makes the device especially suitable for space constrained applications.
  • Features
  • 1.6 V to 5.5 V Operating Input Voltage Range - Suitable for Li-ion battery or post regulation application
  • Several Fixed Output Voltage Options and others available upon request in range from 0.7 V to 3.6 V - Design Flexibility
  • Low Quiescent Current of Typ. 60 µA - Extended Battery Life
  • Very Low Dropout: 200 mV Typ. at Iout = 0.5 A (1.8V version) - Extended Battery Range
  • High 75 dB at 1 kHz PSRR - Good for noise sensitive circuits
  • Internal Soft-Start - Limits the In-Rush Current
  • ±0.8% Accuracy at Room temperature - High output voltage precision
  • Thermal Shutdown and Current Limit Protections - Protects product and system from damage
  • Stable with Small 1 µF Ceramic Capacitors - Saves PCB space and system cost
  • Applications
  • Lights
  • Instrument equipment
  • Cameras, Camcorders, Sensors
  • End Products
  • Camera
  • Camcorder
  • Lights
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8177AMTW090TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, WDFNW8-2020, Active Discharge, 0.9V
  • Package Type: WDFNW-8
  • Package Case Outline: 511CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:3,000
  • NCV8177AMTW110TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, WDFNW8-2020, Active Discharge, 1.1V
  • Package Type: WDFNW-8
  • Package Case Outline: 511CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8177AMTW120TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, WDFNW8-2020, Active Discharge, 1.2V
  • Package Type: WDFNW-8
  • Package Case Outline: 511CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8177AMTW180TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, WDFNW8-2020, Active Discharge, 1.8V
  • Package Type: WDFNW-8
  • Package Case Outline: 511CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:3,000
  • NCV8177AMTW330TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, WDFNW8-2020, Active Discharge, 3.3V
  • Package Type: WDFNW-8
  • Package Case Outline: 511CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8177AMX075TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Active Discharge, 0.75V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8177AMX120TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Active Discharge, 1.2V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:3,000
  • NCV8177AMX150TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Active Discharge, 1.5V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCV8177AMX180TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Active Discharge, 1.8V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • NCV8177AMX250TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Active Discharge, 2.5V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCV8177AMX330TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Active Discharge, 3.3V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV8177BMX075TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 0.75V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8177BMX120TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 1.2V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV8177BMX150TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 1.5V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCV8177BMX180TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 1.8V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • NCV8177BMX250TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 2.5V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8177BMX330TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Fast Transient Response 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 3.3V
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.9  1.1  1.2  1.8  3.3  0.75  1.5  2.5 
  • IO Typ (A): 0.5 
  • VI Min (V): 1.6 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.2  0.11  0.295  0.13 
  • Iq Typ (mA): 0.06 
  • PSRR (dB): 75 
  • Noise (µVrms): 54 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WDFNW-8  XDFN-4 
  • ON Semiconductor Full Web Site